Endress+Hauser-koncernen

Mediacenter

Event

En karriär hos Endress+Hauser

Support

Online Shop

Ange dina personliga inloggningsuppgifter för att komma till online-shoppen och lägg din order när som helst, dygnet runt. Här hittar du också prisuppgifter och leveranstider och kan skicka offertförfrågningar.

Online Shop

E-direct Shop

E-direct - Beställ förkonfigurerade fältinstrument och systemkomponenter snabbt och enkelt online.

E-direct Shop

TLSR2
South African style RTD sensor, cable probe

Appropriate for all temperature measurement applications where small immersion lengths are needed

  • ©Endress+Hauser

Easy installation - with adjustable compression fitting or without process connection - various diameter inserts and customized immersion lengths lead to a high flexibility. The probe is suited to temperature measurement in machinery, laboratory equipment and plants in gaseous or liquid medium like air, water, oil, etc.

Fördelar

  • Pt100 measuring element according to IEC 60751 with an accuracy Class A according to IEC 60751 and Band 5 (1/10 DIN)

  • Customized immersion length

  • Sheath material 316SS/L

Applikationsområde

This assembly is specially suited to temperature measurement in machinery, laboratory equipment and experimental plants in gaseous or liquid media like air, water, oils and others.

It comprises of various diameter fixed inserts with flexible tails. To be installed into a thermowell or directly into the process by means of an adjustable compression fitting or alternatively a free insertion without fitting. They can also be used in all applications where small immersion lengths are needed.