Endress+Hauser-koncernen

Mediacenter

Event

En karriär hos Endress+Hauser

Support

Online Shop

Ange dina personliga inloggningsuppgifter för att komma till online-shoppen och lägg din order när som helst, dygnet runt. Här hittar du också prisuppgifter och leveranstider och kan skicka offertförfrågningar.

Online Shop

E-direct Shop

E-direct - Beställ förkonfigurerade fältinstrument och systemkomponenter snabbt och enkelt online.

E-direct Shop

TH18
Modular, hygienic RTD thermometer, US style

Designed for use in hygienic and aseptic applications in Food&Beverages and Life Sciences industries

  • ©Endress+Hauser

Typical processes in the food&pharmaceutical industry demand special functions such as fast response times and high accuracy of temperature measurement. With a very small probe diameter it is possible to realize best thermal response times. An optional head transmitter, with all common communication protocols, makes the device ready to use with enhanced measurement accuracy and reliability. Different dimensions of a MicroClamp process connection provide optimal use of space for the installation.

Fördelar

  • Meets 3-A sanitary standards

  • Based on ASME, BPE 2002 Standard for Bio-Pharma equipment

  • Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor and transmitter assembly for a complete point solution

  • One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering.

  • Improved galvanic isolation on most devices (2 kV)

  • All iTEMP transmitters provide long term stability ≤0.05 % per year

Applikationsområde

The TH18 sanitary temperature sensors are RTD's designed for use in dairy, food & beverage, pharmaceutical and bio-technology plants.

  • Temperature dryers in food processes

  • Pasteurization

  • Heat exchangers

  • Material storage tanks

  • Cheese vats

  • Brewhouse / cellar

  • Cookers / freezers

  • Dehydrator

  • Fermentor / bio-reactor control

  • CIP/SIP systems